
HEAVY-DUTY, VERTICAL HOLD-DOWN LOCKING CLAMPS – 527 SERIES

Unit View
Dimensions / Applications
- Length (in)8.14
- Weight (lb)2.5
- Application - AssemblyExcellent/High
- Application - Checking FixturesFair/Medium
- Application - Food ProcessingNot Recommended
- Application - MachiningPoor/Low
- Application - WeldingExcellent/High
- Product ApplicationCLAMPING
- Service EnvironmentHarsh/Dirty
Technical Details
- Clamp Arm Length (in)3.27
- Height Under Clamp Arm (in)2.21
- Maximum Holding Capacity (lbf)1000.0
- Supplied?No
Product Information
- Accomodates Workpiece VariationNo
- Base Mounting StyleFlange
- BrandDESTACO
- Clamp Arm StyleSolid Bar
- HandleVertical
- Handle ColorRed
- Product TypeVertical Hold-Down Toggle Clamp
- Spindle Included?No
- Standard MaterialSteel
Related Products
527 Series
527-F - Vertical Hold Down Clamp
%3Afill(white)%2Fcatsy.1004%2F528%2B-%2B2277.tif%2Frename%2F528%2B-%2B2277.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F527-F.jpg%2Frename%2F527-F.png&w=3840&q=75)