
HEAVY-DUTY, VERTICAL HOLD-DOWN LOCKING CLAMPS – 533 & 535 SERIES

Unit View
Dimensions / Applications
- Height (in)10.35
- Length (in)6.30
- Weight (lb)4.08
- Width (in)2.87
- Application - AssemblyExcellent/High
- Application - Checking FixturesExcellent/High
- Application - Food ProcessingNot Recommended
- Application - MachiningPoor/Low
- Application - WeldingExcellent/High
- Product ApplicationCLAMPING
Technical Details
- Clamp Arm Length (in)3.35
- Height Under Clamp Arm (in)2.63
- Maximum Holding Capacity (lbf)2200.0
- Bolt Retainer535108-M
- Supplied?No
Product Information
- Accessories535108-M
- Accomodates Workpiece VariationNo
- Base Mounting StyleFlange
- BrandDESTACO
- Clamp Arm StyleLong Solid Bar
- HandleVertical
- Handle ColorRed
- Product TypeVertical Hold-Down Toggle Clamp
- Spindle Included?No
- Standard MaterialSteel