Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
HEAVY-DUTY, VERTICAL HOLD-DOWN LOCKING CLAMPS – 533 & 535 SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Manual Clamping
Hold Down Clamps
Hold Down Clamps-533-535
535-LB - Vertical Hold Down Clamp
535-LB - Vertical Hold Down Clamp
Email product details
Visit Product Series:
Hold Down Clamps-533-535
Request Quote
Technical Details
CAD / Download
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
6.30
Weight (lb)
3
Application - Assembly
Excellent/High
Application - Checking Fixtures
Excellent/High
Application - Food Processing
Not Recommended
Application - Machining
Poor/Low
Application - Welding
Excellent/High
Product Application
CLAMPING
Service Environment
Harsh/Dirty
Technical Details
Clamp Arm Length (in)
3.35
Height Under Clamp Arm (in)
2.95
Maximum Holding Capacity (lbf)
2200.0
Bolt Retainer
535108-M
Supplied?
No
Product Information
Accessories
535108-M
Accomodates Workpiece Variation
No
Base Mounting Style
Straight
Brand
DESTACO
Clamp Arm Style
Long Solid Bar
Handle
Vertical
Handle Color
Red
Product Type
Vertical Hold-Down Toggle Clamp
Spindle Included?
No
Standard Material
Steel
CAD / Download
Accessories
Resources
FAQs
Articles
Related Products
533/535 Series
533-LB - Vertical Hold Down Clamp
Add to quote
Explore
207 Series
207-LB - Straight Base, Long Solid Bar
Add to quote
Explore