
HEAVY-DUTY, VERTICAL HOLD-DOWN LOCKING CLAMPS – 548 & 578 SERIES

Unit View
Dimensions / Applications
- Length (in)8.62
- Weight (lb)9.13
- Application - AssemblyExcellent/High
- Application - Checking FixturesExcellent/High
- Application - Food ProcessingNot Recommended
- Application - MachiningPoor/Low
- Application - WeldingExcellent/High
- Product ApplicationCLAMPING
- Service EnvironmentHarsh/Dirty
Technical Details
- Clamp Arm Length (in)4.61
- Height Under Clamp Arm (in)2.79
- Maximum Holding Capacity (lbf)4000
- Supplied?No
Product Information
- Accomodates Workpiece VariationNo
- Base Mounting StyleStraight
- BrandDESTACO
- Clamp Arm StyleSolid Bar
- HandleVertical
- Handle ColorRed
- Product TypeVertical Hold-Down Toggle Clamp
- Spindle Included?No
- Standard MaterialSteel
Related Products
518 Series
518 - Vertical Hold-Down Toggle Clamp
%3Afill(white)%2Fcatsy.1004%2F548.jpg%2Frename%2F548.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F_xl%2F4072066361%2F518-Vertical-Clamp%2B-%2B3586.jpg%2Frename%2F518-Vertical-Clamp%2B-%2B3586.png&w=3840&q=75)