
HEAVY-DUTY, CAM ACTION VERTICAL HOLD-DOWN CLAMPS – 7-58 THRU 7-101 SERIES

Unit View
Dimensions / Applications
- Height (in)5.00
- Length (in)4.63
- Weight (lb)1
- Width (in)1.75
- Application - AssemblyExcellent/High
- Application - Checking FixturesPoor/Low
- Application - Food ProcessingNot Recommended
- Application - MachiningPoor/Low
- Application - WeldingExcellent/High
- Product ApplicationCLAMPING
Technical Details
- Clamp Arm Length (in)3.12
- Height Under Clamp Arm (in)1.44
- Maximum Holding Capacity (lbf)475.0
- Supplied?No
Product Information
- Accomodates Workpiece VariationNo
- Base Mounting StyleFlange
- BrandDESTACO
- Clamp Arm StyleSolid Bar
- HandleVertical
- Product TypeCam-Action Clamp
- Spindle Included?No
- Standard MaterialSteel