Destaco Logo

HEAVY-DUTY, CAM ACTION VERTICAL HOLD-DOWN CLAMPS – 7-58 THRU 7-101 SERIES

7-58 - Vertical Hold-Down Cam Action Clamp

7-58Vertical Hold-Down Cam Action Clamp

Visit Product Series:

Hold Down Clamps-7-58-59-60-101

Unit View

Dimensions / Applications

  • Height (in)7.00
  • Length (in)6.99
  • Weight (lb)2
  • Width (in)2.25
  • Application - AssemblyExcellent/High
  • Application - Checking FixturesNot Recommended
  • Application - Food ProcessingNot Recommended
  • Application - MachiningFair/Medium
  • Application - WeldingExcellent/High
  • Product ApplicationCLAMPING

Technical Details

  • Clamp Arm Length (in)2.55
  • Height Under Clamp Arm (in)1.87
  • Maximum Holding Capacity (lbf)600.0
  • Spindle Included?No
  • Supplied?No

Product Information

  • Accomodates Workpiece VariationNo
  • Base Mounting StyleFlange
  • BrandDESTACO
  • Clamp Arm StyleSolid Bar
  • HandleVertical
  • Product TypeCam-Action Clamp
  • Standard MaterialSteel