Destaco Logo

HEAVY-DUTY, CAM ACTION VERTICAL HOLD-DOWN CLAMPS – 7-58 THRU 7-101 SERIES

7-59 : Vertical Hold-Down Cam Action Clamp

7-59Vertical Hold-Down Cam Action Clamp

Visit Product Series:

Hold Down Clamps-7-58-59-60-101

Unit View

Dimensions / Applications

  • Height (in)8.50
  • Length (in)6.00
  • Weight (lb)3
  • Width (in)2.50
  • Application - AssemblyExcellent/High
  • Application - Checking FixturesNot Recommended
  • Application - Food ProcessingNot Recommended
  • Application - MachiningFair/Medium
  • Application - WeldingExcellent/High
  • Service EnvironmentNormal

Technical Details

  • Clamp Arm Length (in)3.5
  • Height Under Clamp Arm (in)2.19
  • Maximum Holding Capacity (lbf)1000.0
  • Spindle Included?No
  • Supplied?No

Product Information

  • Accomodates Workpiece VariationNo
  • Base Mounting StyleFlange
  • BrandDESTACO
  • Clamp Arm StyleSolid Bar
  • HandleVertical
  • Product TypeCam-Action Clamp
  • Standard MaterialSteel