Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
THRU-HOLE HYDRAULIC RAMS FOR PUSH|PULL APPLICATIONS – 020 SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Hydraulic Clamping
Hydraulic Workholding
Hydraulic Workholding-020
020-011-011DE - Thru Hole Hyd Ram 4380 Lb/ .8 Id / 38 Stroke
020-011-011DE - Thru Hole Hyd Ram 4380 Lb/ .8 Id / 38 Stroke
Email product details
Visit Product Series:
Hydraulic Workholding-020
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Product Application
CLAMPING
Technical Details
Oil Displacement (in³)
0.547
Operating Pressure (PSI)
3000
Stroke (in)
0.38
Thru Hole for Rod/Bolt Diameter (in)
0.38
Mounting
Flange
Port Size
SAE #2
Supplied?
No
Product Information
Accessories
705384
Brand
DESTACO
Product Type
Hydraulic Thru-Hole Ram
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
020 Series
020-013-031DE - Thru Hole Hyd Ram 12066 Lb / 63 Id / 63 Stroke
Add to quote
Explore
020 Series
020-012-021DE - Thru Hole Hyd Ram 8100 Lb / 50 Id / 50 Stroke
Add to quote
Explore