Destaco Logo

AIR|HYDRAULIC POWER BOOSTERS FOR SHOP-LINES – 039 SERIES

039-104-000DE - Air/Hydraulic Power Booster

039-104-000DEAir/Hydraulic Power Booster, Ratio 32 41:1 Stroke 4 In

Visit Product Series:

Hydraulic Workholding-039

Unit View

Dimensions / Applications

  • Weight (lb)23.0
  • Product ApplicationCLAMPING

Technical Details

  • Output Pressure (PSI)3840.0
  • Usable Oil Capacity (in3)4.0
  • Spindle Included?No
  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeAir / Hydraulic Power Booster