Destaco Logo

AIR, HYDRAULIC PUMPS FOR CLAMPING CYLINDERS – 70130 SERIES

70130 - Air/Hydraulic Pump

70130Air/Hydraulic Pump

Visit Product Series:

Hydraulic Workholding-70130

Unit View

Dimensions / Applications

  • Product ApplicationCLAMPING

Technical Details

  • Max. Output Volume (gal/min)0.4
  • Max. Pressure (PSI)3045.0
  • Conversion Ratio1:30
  • Spindle Included?No
  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeAir-Hydraulic Pump