Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
AIR, HYDRAULIC PUMPS FOR CLAMPING CYLINDERS – 70130 SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Hydraulic Clamping
Hydraulic Workholding
Hydraulic Workholding-70130
70130-Y12 - GmbH/ Hydraulic Pump
70130-Y12 - GmbH/ Hydraulic Pump
Email product details
Visit Product Series:
Hydraulic Workholding-70130
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Product Application
CLAMPING
Technical Details
Max. Output Volume (gal/min)
0.24
Max. Pressure (PSI)
5075.0
Conversion Ratio
1:100
Supplied?
No
Product Information
Brand
DESTACO
Product Type
Air-Hydraulic Pump
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
70130 Series
70130-Y12-H - Air-Hydraulic Pump With Manual Control
Add to quote
Explore
70130 Series
70130-Y12R - Air-Hydraulic Pump
Add to quote
Explore