Destaco Logo

AIR, HYDRAULIC SINGLE ACTION PUMPS WITH OPTIONAL CONTROL VALVES – 713E SERIES

713E60051-1 - Air/Hydraulic Pump - Single Action

713E60051-1 - Air-Hydraulic-Pump P Max 600 Bar, Single Acting | THIS PRODUCT IS DISCONTINUED/NOT AVAILABLE.

Visit Product Series:

Hydraulic Workholding-713E

Unit View

Dimensions / Applications

  • Product ApplicationCLAMPING

Technical Details

  • Max. Output Volume (gal/min)0.69
  • Max. Pressure (PSI)8700.0
  • Conversion Ratio1:100
  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeHydraulic Pump
  • Spindle Included?No