Destaco Logo

DOUBLE ACTING, HYDRAULIC SCREW-IN CYLINDERS – 721D SERIES

721D25501-1 - Hydraulic Screw-In Cylinder - Double Action

721D25501-1Hydraulic, Screw-in cylinder double acting

Visit Product Series:

Hydraulic Workholding-721D

Unit View

Dimensions / Applications

  • Product ApplicationCLAMPING

Technical Details

  • Max. Clamping Force (lbf)3777.0
  • Max. Pressure (PSI)5075.0
  • Stroke (in)1.97
  • Spindle Included?No
  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeHydraulic Double Acting / Screw-in Cylinder