Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DOUBLE ACTING, HYDRAULIC SCREW-IN CYLINDERS – 721D SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Hydraulic Clamping
Hydraulic Workholding
Hydraulic Workholding-721D
721D40501-2 - Screw-in cylinder double acting
721D40501-2 - Screw-in cylinder double acting
Email product details
Visit Product Series:
Hydraulic Workholding-721D
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Product Application
CLAMPING
Technical Details
Max. Clamping Force (lbf)
9694.0
Max. Pressure (PSI)
5075.0
Stroke (in)
1.97
Supplied?
No
Product Information
Brand
DESTACO
Product Type
Hydraulic Double Acting / Screw-in Cylinder
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
721D Series
721D25501-1 - Screw-in cylinder double acting
Add to quote
Explore
721D Series
721D50501-2 - Screw-in cylinder double acting
Add to quote
Explore