Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
SINGLE ACTING, HYDRAULIC SCREW-IN CYLINDERS WITH SPRING RETRACTION – 721E SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Hydraulic Clamping
Hydraulic Workholding
Hydraulic Workholding-721E
721E25155-1 - Screw-in cylinder single acting
721E25155-1 - Screw-in cylinder single acting
Email product details
Visit Product Series:
Hydraulic Workholding-721E
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Product Application
CLAMPING
Technical Details
Max. Clamping Force (lbf)
2613.0
Max. Pressure (PSI)
3625.0
Stroke (in)
0.59
Supplied?
No
Product Information
Brand
DESTACO
Product Type
Hydraulic Single Acting / Screw-in Cylinder
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
721E Series
721E25401-1 - Screw-in cylinder single acting
Add to quote
Explore
721E Series
721E38255-1 - Screw-in cylinder single acting
Add to quote
Explore