Destaco Logo

DOUBLE ACTING HYDRAULIC BLOCK CYLINDERS WITH MOUNTING BOREHOLES – 722D SERIES

722D16162-2 - Hydraulic Screw-In Cylinder - Double Action

722D16162-2Hydraulic block cylinder double acting

Visit Product Series:

Hydraulic Workholding-722D

Unit View

Dimensions / Applications

  • Product ApplicationCLAMPING

Technical Details

  • Max. Clamping Force (lbf)2214.0
  • Max. Pressure (PSI)7250.0
  • Stroke (in)0.63
  • Spindle Included?No
  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeHydraulic Double Acting Block Cylinder