Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DOUBLE ACTING HYDRAULIC BLOCK CYLINDERS WITH MOUNTING BOREHOLES – 722D SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Hydraulic Clamping
Hydraulic Workholding
Hydraulic Workholding-722D
722D40252-2 - Hydraulic block cylinder double acting
722D40252-2 - Hydraulic block cylinder double acting
Email product details
Visit Product Series:
Hydraulic Workholding-722D
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Product Application
CLAMPING
Technical Details
Max. Clamping Force (lbf)
13847.0
Max. Pressure (PSI)
7250.0
Stroke (in)
0.98
Supplied?
No
Product Information
Brand
DESTACO
Product Type
Hydraulic Double Acting Block Cylinder
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
722D Series
722D50252-2 - HYDRAULIC BLOCK CYLINDER DOUBLE ACTION
Add to quote
Explore
722D Series
722D631002-2 - Hydraulic Double Acting Block Cylinder
Add to quote
Explore