Destaco Logo

DOUBLE ACTING HYDRAULIC BLOCK CYLINDERS WITH MOUNTING BOREHOLES – 722D SERIES

722D50992-2 - Hydraulic Screw-In Cylinder - Double Action

722D50992-2Block style cylinder, double acting

Visit Product Series:

Hydraulic Workholding-722D

Unit View

Dimensions / Applications

  • Product ApplicationCLAMPING

Technical Details

  • Max. Clamping Force (lbf)21637.0
  • Max. Pressure (PSI)7250.0
  • Stroke (in)3.94
  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeHydraulic Double Acting Block Cylinder
  • Spindle Included?No