Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
SINGLE ACTING, HYDRAULIC BLOCK CYLINDER WITH SPRING RETRACTION – 722E SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Hydraulic Clamping
Hydraulic Workholding
Hydraulic Workholding-722E
722E32202-2 - HYDRAULIC BLOCK CYLINDER SINGLE ACTING
722E32202-2 - HYDRAULIC BLOCK CYLINDER SINGLE ACTING
Email product details
Visit Product Series:
Hydraulic Workholding-722E
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Product Application
CLAMPING
Technical Details
Max. Clamping Force (lbf)
8621.0
Max. Pressure (PSI)
7250.0
Stroke (in)
0.79
Supplied?
No
Product Information
Brand
DESTACO
Product Type
Hydraulic Single Acting Block Cylinder
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
722E Series
722E25202-2 - HYDRAULIC BLOCK CYLINDER SINGLE ACTING
Add to quote
Explore
722E Series
722E40202-2 - Hydraulic block cylinder single acting
Add to quote
Explore