Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
HOLLOW, HYDRAULIC PISTON BLOCKS – 723D SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Hydraulic Clamping
Hydraulic Workholding
Hydraulic Workholding-723D
723D38102-1 - 723D - Hydraulic Hollow Piston Cylinder - Double Action
723D38102-1 - 723D - Hydraulic Hollow Piston Cylinder - Double Action
Email product details
Visit Product Series:
Hydraulic Workholding-723D
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Technical Details
Max. Clamping Force (lbf)
6766.0
Max. Pressure (PSI)
5075.0
Stroke (in)
0.39
Supplied?
No
Product Information
Brand
DESTACO
Product Type
Hydraulic Double Action Hollow Piston Cylinder
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
723D Series
723D57242-1 - 723D - Hydraulic Hollow Piston Cylinder - Double Action
Add to quote
Explore
723D Series
723D68242-1 - 723D - Hydraulic Hollow Piston Cylinder - Double Action
Add to quote
Explore