
BALL-EXTENSIONS FOR LIGHTWEIGHT TOOLING


Visit Product Series:
Lightweight Tooling-Ball ExtensionUnit View
Dimensions / Applications
- Length (in)7.87
- Weight (lb)0.75
- Product ApplicationHANDLING
Technical Details
- Apple Core Size32B
- Supplied?No
- Tube Size25 mm
Product Information
- BrandDESTACO
- MaterialSteel
- Product TypeBall Extension
- Spindle Included?No