Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
BAYONETS FOR LIGHTWEIGHT TOOLING
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Accelerate Lightweight Tooling
Lightweight Tooling-Bayonets
CPI-LTP-B-11 - GM Vauxhall Steel Bayonet
CPI-LTP-B-11
GM Vauxhall Steel Bayonet
Email product details
Visit Product Series:
Lightweight Tooling-Bayonets
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
1.6
Technical Details
Maximum Static Clamp Load (ft lb)
295.0
Supplied?
No
Tube Size
1.07 in
Product Information
Brand
DESTACO
Product Type
Bayonet
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles