Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
BAYONETS FOR LIGHTWEIGHT TOOLING
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Accelerate Lightweight Tooling
Lightweight Tooling-Bayonets
CPI-RDN-25-6-A3-O0-S3-EL10 - Housing, 2 1/2 inch, 3 Port Air, El10
CPI-RDN-25-6-A3-O0-S3-EL10 - Housing, 2 1/2 inch, 3 Port Air, El10
Email product details
Visit Product Series:
Manual Tool Changers-RDC-RDN-10-25M
Lightweight Tooling-Bayonets
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
8.9
Technical Details
Supplied?
No
Product Information
Brand
DESTACO
Product Type
Housing
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
RDN/RDC 25, 25-6 & 60
CPI-RDN-25-6-A6-O3-S3-EL10 - HOUSING 2.5in. 6-PORT AIR/EL10
Add to quote
Explore
RDN/RDC 25, 25-6 & 60
CPI-RDN-25-6-A3-O3-S0EL10 - HOUSING 2.5in. 3-PORT AIR/EL10
Add to quote
Explore