Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
BAYONETS FOR LIGHTWEIGHT TOOLING
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Accelerate Lightweight Tooling
Lightweight Tooling-Bayonets
CPI-RDN-25-6-A6-O2-S4-EL10 - Housing 2.5In. 6-Port Air/El10
CPI-RDN-25-6-A6-O2-S4-EL10
Housing 2.5In. 6-Port Air/El10
Email product details
Visit Product Series:
Manual Tool Changers-RDC-RDN-10-25M
Lightweight Tooling-Bayonets
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
8.9
Product Application
HANDLING
Technical Details
Supplied?
No
Product Information
Brand
DESTACO
Product Type
Housing
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles