Destaco Logo

CROSS-CLAMPS FOR LIGHTWEIGHT TOOLING

CL-20M-20M-A - LWT Cross Clamp 20mm X 20mm

Visit Product Series:

Lightweight Tooling-Cross Clamps

Unit View

Dimensions / Applications

  • Weight (lb)0.11
  • Product ApplicationHANDLING

Technical Details

  • Maximum Static Clamp Load (ft lb)111
  • Tube Combinations (in)0.79 / 0.79
  • Supplied?No
  • Tube Size20 mm / 20 mm

Product Information

  • BrandDESTACO
  • MaterialHigh Strength Aluminum
  • Product TypeLWT Cross Clamp
  • Spindle Included?No

Related Products