Destaco Logo

CROSS-CLAMPS FOR LIGHTWEIGHT TOOLING

CL-25E-10E-A - LIGHTWEIGHT CLAMP BLOCKS, 2.5 inch X 1.0 inch

CL-25E-10E-ALightweight Cross Clamp, 2.5 inch X 1.0 inch

Visit Product Series:

Lightweight Tooling-Cross Clamps

Unit View

Dimensions / Applications

  • Weight (lb)0.5
  • Product ApplicationHANDLING

Technical Details

  • Tube Combinations (in)2.50 / 1.00
  • Spindle Included?No
  • Supplied?No
  • Tube Size2.50 in / 1.00 in

Product Information

  • BrandDESTACO
  • MaterialHigh Strength Aluminum
  • Product TypeLWT Cross Clamp