
CROSS-CLAMPS FOR LIGHTWEIGHT TOOLING

Unit View
Dimensions / Applications
- Weight (lb)0.22
- Product ApplicationHANDLING
Technical Details
- Maximum Static Clamp Load (ft lb)111
- Tube Combinations (in)0.79 / 0.98
- Supplied?No
- Tube Size25 mm / 20 mm
Product Information
- BrandDESTACO
- MaterialHigh Strength Aluminum
- Product TypeLWT Cross Clamp
- Spindle Included?No
Related Products
Cross Clamps
CL-30M-25M-A - LWT Cross Clamp 30mm X 25mm
%3Afill(white)%2Fcatsy.1004%2FCross%2BClamps%2BCL-25M-25M-A.jpg%2Frename%2FCross%2BClamps%2BCL-25M-25M-A.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2FCross%2BClamps%2BCL-20M-20M-A.jpg%2Frename%2FCross%2BClamps%2BCL-20M-20M-A.png&w=3840&q=75)