Destaco Logo

CROSS-CLAMPS FOR LIGHTWEIGHT TOOLING

CL-30M-25M-A : Lightweight Cross Clamp 30mm X 25mm

CL-30M-25M-ALightweight Cross Clamp 30mm X 25mm

Visit Product Series:

Lightweight Tooling-Cross Clamps

Unit View

Dimensions / Applications

  • Weight (lb)0.33
  • Product ApplicationHANDLING

Technical Details

  • Maximum Static Clamp Load (ft lb)111
  • Tube Combinations (in)0.79 / 0.98
  • Spindle Included?No
  • Supplied?No
  • Tube Size30 mm / 25 mm

Product Information

  • BrandDESTACO
  • MaterialHigh Strength Aluminum
  • Product TypeLWT Cross Clamp