
CROSS-CLAMPS FOR LIGHTWEIGHT TOOLING

Unit View
Dimensions / Applications
- Weight (lb)0.45
- Product ApplicationHANDLING
Technical Details
- Maximum Static Clamp Load (ft lb)111
- Tube Combinations (in)1.57 / 0.79
- Supplied?No
- Tube Size40 mm / 20 mm
Product Information
- BrandDESTACO
- MaterialHigh Strength Aluminum
- Product TypeLWT Cross Clamp
- Spindle Included?No
Related Products
Cross Clamps
CL-40M-25M-A - LWT Cross Clamp40mm X 25mm
%3Afill(white)%2Fcatsy.1004%2FCross%2BClamps%2BCL-20M-20M-A.jpg%2Frename%2FCross%2BClamps%2BCL-20M-20M-A.png&w=3840&q=75)