Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
CROSS-CLAMPS FOR LIGHTWEIGHT TOOLING
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Accelerate Lightweight Tooling
Lightweight Tooling-Cross Clamps
CL-60M-25M-A - LWT Cross Clamp 60mm X 25mm
CL-60M-25M-A - LWT Cross Clamp 60mm X 25mm
Email product details
Visit Product Series:
Lightweight Tooling-Cross Clamps
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
0.49
Product Application
HANDLING
Technical Details
Tube Combinations (in)
2.36 / 0.98
Supplied?
No
Tube Size
60 mm / 25 mm
Product Information
Brand
DESTACO
Material
High Strength Aluminum
Product Type
LWT Cross Clamp
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Cross Clamps
CL-60M-40M-A - LWT Cross Clamp60mm X 40mm
Add to quote
Explore
Cross Clamps
CL-30M-30M-A - LWT Cross Clamp, 30mm X 30mm
Add to quote
Explore