Destaco Logo

CROSS-CLAMPS FOR LIGHTWEIGHT TOOLING

CL-60M-40M-A - LWT Cross Clamp 60mm X 40mm

Visit Product Series:

Lightweight Tooling-Cross Clamps

Unit View

Dimensions / Applications

  • Weight (lb)0.61
  • Product ApplicationHANDLING

Technical Details

  • Tube Combinations (in)2.36 / 1.57
  • Supplied?No
  • Tube Size60 mm / 40 mm

Product Information

  • BrandDESTACO
  • MaterialHigh Strength Aluminum
  • Product TypeLWT Cross Clamp
  • Spindle Included?No

Related Products