Destaco Logo

CROSS-CLAMPS FOR LIGHTWEIGHT TOOLING

CLD-15E-10E-A - Cross Clamp, Double Hinge, 1 1/2 inch - 1 inch

Visit Product Series:

Lightweight Tooling-Cross Clamps

Unit View

Dimensions / Applications

  • Product ApplicationHANDLING

Technical Details

  • Tube Combinations (in)1.50 / 1.00
  • Supplied?No
  • Tube Size1.50 in / 1.00 in

Product Information

  • BrandDESTACO
  • MaterialHigh Strength Aluminum
  • Product TypeLWT Cross Clamp
  • Spindle Included?No

Related Products