Destaco Logo

CROSSBAR-TOOLING

CPI-1T-25F - CROSSBAR FINGER, One Touch, 25mm Tube, Steel

CPI-1T-25FOne Touch Crossbar Finger, 25mm Tube, Steel

Visit Product Series:

Lightweight Tooling-Crossbar Tooling

Unit View

Dimensions / Applications

  • Weight (lb)2.31

Technical Details

  • Diameter (in)0.98
  • Spindle Included?No
  • Supplied?No
  • Tube Size30 mm

Product Information

  • BrandDESTACO
  • MaterialSteel
  • Product TypeCrossbar Tooling