Destaco Logo

CROSSBAR-TOOLING

GRS-SD-40-LHS-A - Saddle Left Hand

Visit Product Series:

Lightweight Tooling-Crossbar Tooling

Unit View

Dimensions / Applications

  • Weight (lb)2.06
  • Product ApplicationHANDLING

Technical Details

  • Maximum Static Clamp Load (ft lb)218
  • Maximum Static Clamp Load (ft lb)295
  • Supplied?No
  • Tube Size40 mm

Product Information

  • BrandDESTACO
  • MaterialHigh Strength Aluminum
  • Product TypeCrossbar Saddle
  • Spindle Included?No

Related Products