Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
CROSSBAR-TOOLING
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Accelerate Lightweight Tooling
Lightweight Tooling-Crossbar Tooling
GRS-SD-40-NA-A - Saddle No Air
GRS-SD-40-NA-A - Saddle No Air
Email product details
Visit Product Series:
Lightweight Tooling-Crossbar Tooling
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
1.18
Product Application
HANDLING
Technical Details
Maximum Static Clamp Load (ft lb)
218
Maximum Static Clamp Load (ft lb)
295
Supplied?
No
Tube Size
40 mm
Product Information
Brand
DESTACO
Material
High Strength Aluminum
Product Type
Crossbar Saddle
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Crossbar Tooling
GRS-SD-40-LHS-A - Saddle Left Hand
Add to quote
Explore
Crossbar Tooling
GRS-SD-40-RHS-A - Grs - Lightweight Crossbar Saddles
Add to quote
Explore