Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
BALL & PADDLE GRIPPER MOUNTS FOR SHEET METAL
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Accelerate Lightweight Tooling
Lightweight Tooling-Gripper Mounts
GT-UGA-84A3-25M-300-A - Steel Welded Gripper Mount
GT-UGA-84A3-25M-300-A - Steel Welded Gripper Mount
Email product details
Visit Product Series:
Lightweight Tooling-Gripper Mounts
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
11.81
Weight (lb)
1.05
Product Application
HANDLING
Technical Details
Supplied?
No
Tube Size
25 mm
Product Information
Brand
DESTACO
Product Type
Tube Gripper Mount
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles