
STEEL, LIGHTWEIGHT TOOLING NEST GUIDES FOR PART PLACEMENT

Unit View
Dimensions / Applications
- Length (in)7.87
- Weight (lb)0.8
Technical Details
- Maximum Static Clamp Load (ft lb)111.0
- Supplied?No
- Tube Size20 mm
Product Information
- BrandDESTACO
- Product TypeNest Guide
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2FNest%2BGuide%2BNPG-25-200.jpg%2Frename%2FNest%2BGuide%2BNPG-25-200.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2FRough%2BLocator%2BCPI_NPG_15RL_400%2B1.jpg%2Frename%2FRough%2BLocator%2BCPI_NPG_15RL_400%2B1.png&w=3840&q=75)