Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
STEEL, LIGHTWEIGHT TOOLING NEST GUIDES FOR PART PLACEMENT
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Accelerate Lightweight Tooling
Lightweight Tooling-Nest Guides
NPG-25-200 - NPG - Nest Guides
NPG-25-200 - NPG - Nest Guides
Email product details
Visit Product Series:
Lightweight Tooling-Nest Guides
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
7.87
Weight (lb)
0.95
Technical Details
Maximum Static Clamp Load (ft lb)
111
Supplied?
No
Tube Size
25 mm
Product Information
Brand
DESTACO
Product Type
Nest Guide
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Nest Guides
NPG-20-200 - NPG - Nest Guides
Add to quote
Explore
Nest Guides
CPI-NPG-15RL-400 - Rough Locator Only Side Arm, Swivelarm Not Included
Add to quote
Explore