Destaco Logo

PORT ONLY ADAPTERS FOR LIGHTWEIGHT TOOLING

CPI-PA-B32-CM - Lightweight Port Only Adaptors

CPI-PA-B32-CMC-Mount Assembly, Port Only, 32mm Ball Mount

Visit Product Series:

Lightweight Tooling-Port Only Adapters

Unit View

Dimensions / Applications

  • Weight (oz)0.27
  • Product ApplicationHANDLING

Technical Details

  • ConfigurationC-Mount
  • Mounting32 mm Ball
  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeClamp Mount Assembly
  • Spindle Included?No