Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
PORT ONLY ADAPTERS FOR LIGHTWEIGHT TOOLING
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Accelerate Lightweight Tooling
Lightweight Tooling-Port Only Adapters
PA-19M-EU - Port Only Adaptor 19mm APPLE CORE 3/8G
PA-19M-EU - Port Only Adaptor 19mm APPLE CORE 3/8G
Email product details
Visit Product Series:
Lightweight Tooling-Port Only Adapters
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Technical Details
Mounting
19 mm Apple Core
Supplied?
No
Product Information
Brand
DESTACO
Product Type
Port Only Adapter
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Port Only Adapters
PA-19M-U38-A - Port Adapter.replaces PA-19M-NA
Add to quote
Explore
Port Only Adapters
PA-20M-1 - Port Only Adaptor 20mm APPLE CORE 3/8G
Add to quote
Explore