Destaco Logo

PORT ONLY ADAPTERS FOR LIGHTWEIGHT TOOLING

PA-20M-G38-AC-A - Lightweight Port Only Adaptors

PA-20M-G38-AC-APORT ADAPTER, 20mm APPLECORE, G1/8 AC PORT, G3/8 MOUNT, Assembly

Visit Product Series:

Lightweight Tooling-Port Only Adapters

Unit View

Dimensions / Applications

  • Weight (oz)2.5
  • Product ApplicationHANDLING

Technical Details

  • Apple Core (in)0.78
  • Apple Core Size20
  • ConfigurationAccelerate
  • Cup ThreadG1/8"
  • Mounting20 mm Apple Core
  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypePort Only Adapter
  • Spindle Included?No