Destaco Logo

PORT ONLY ADAPTERS FOR LIGHTWEIGHT TOOLING

Default Image

PA-B32-G38-A - Port Adapter, 32mm Ball, G1/4 Ports, G3/8 Mount, Ass&Apos;Y

Visit Product Series:

Lightweight Tooling-Port Only Adapters

Unit View

Dimensions / Applications

  • Weight (oz)3.6
  • Product ApplicationHANDLING

Technical Details

  • ConfigurationAccelerate
  • Cup ThreadG1/8"
  • Mounting32 mm Ball
  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypePort Only Adapter
  • Spindle Included?No