Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
LIGHTWEIGHT TOOLING SENSOR MOUNTS FOR TRI-AXIS TRANSFER PRESS APPLICATIONS
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Accelerate Lightweight Tooling
Lightweight Tooling-Sensor Mounts
GT-OPS-84A3-LH-A - A3 Optical Sensor Mount. Lh
GT-OPS-84A3-LH-A - A3 Optical Sensor Mount. Lh
Email product details
Visit Product Series:
Lightweight Tooling-Sensor Mounts
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
0.42
Product Application
HANDLING
Technical Details
Supplied?
No
Product Information
Brand
DESTACO
Material
Steel
Product Type
Gripper Sensor Mount
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles