Destaco Logo

LIGHTWEIGHT TOOLING SENSOR MOUNTS FOR TRI-AXIS TRANSFER PRESS APPLICATIONS

Default Image

SAP-OPS-25M-300-LH-A - Photo-Eye Sensor Mount for Tri-Axis Transfer Press Applications

Visit Product Series:

Lightweight Tooling-Sensor Mounts

Unit View

Dimensions / Applications

  • Length (in)11.81
  • Weight (lb)1.14

Technical Details

  • Diameter (in)0.98
  • Supplied?No
  • Tube Size25 mm

Product Information

  • BrandDESTACO
  • MaterialSteel
  • Product TypeTube Sensor Mount
  • Spindle Included?No