
STEEL WELDED, LIGHTWEIGHT TOOLING PRESS SHOVELS

Unit View
Dimensions / Applications
- Length (in)11.81
- Weight (lb)0.99
- Product ApplicationHANDLING
Technical Details
- Supplied?No
- Tube Size30 mm
Product Information
- BrandDESTACO
- Product TypeTube Shovel
- Spindle Included?No