Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
STEEL WELDED, LIGHTWEIGHT TOOLING PRESS SHOVELS
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Accelerate Lightweight Tooling
Lightweight Tooling-Shovels
GTS-WB-32B-L - Shovel Mount, Steel, 32mm Ball, Lh
GTS-WB-32B-L - Shovel Mount, Steel, 32mm Ball, Lh
Email product details
Visit Product Series:
Lightweight Tooling-Shovels
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
0.62
Technical Details
Apple Core Size
32B
Supplied?
No
Product Information
Brand
DESTACO
Product Type
Apple Core Shovel
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Shovels
GTS-WB-B112-L - Shovel Mount, Steel, 28.58mm Ball, Lh
Add to quote
Explore
Shovels
GTS-WB-32B-R - Shovel Mount, Steel, 32mm Ball, Rh
Add to quote
Explore