Destaco Logo

LIGHTWEIGHT, SINGLE END EXTENSIONS WITH OXIDE FINISH

ES-19M-10E-300 - Lightweight Single End Extension, 19mm Apple Core, 1 Inch Tube, Forging, 300mm Length - 1 of 2
ES-19M-10E-300 - Lightweight Single End Extension, 19mm Apple Core, 1 Inch Tube, Forging, 300mm Length

ES-19M-10E-300 - Single End Extension 19mm Apple Core, 1 Inch Tube, Forging, 300mm Length

Visit Product Series:

Lightweight Tooling-Single-End Extension

Unit View

Dimensions / Applications

Technical Details

  • Apple Core (in)0.75
  • Apple Core Size19
  • Supplied?No

Product Information

  • BrandDESTACO
  • MaterialHigh Strength Aluminum
  • Product TypeLWT Single End Extension
  • Spindle Included?No