Destaco Logo

LIGHTWEIGHT, SINGLE END EXTENSIONS WITH OXIDE FINISH

ES-19M-25M-250-A - Lightweight Single End Extension, 19mm Adapter x 25mm Tube x 250mm Long - 1 of 2
ES-19M-25M-250-A - Lightweight Single End Extension, 19mm Adapter x 25mm Tube x 250mm Long

ES-19M-25M-250-ALightweight Single End Extension, 19mm Adapter x 25mm Tube x 250mm Long

Visit Product Series:

Lightweight Tooling-Single-End Extension

Unit View

Dimensions / Applications

Technical Details

  • Apple Core (in)0.75
  • Apple Core Size19
  • Supplied?No

Product Information

  • BrandDESTACO
  • MaterialHigh Strength Aluminum
  • Product TypeLWT Single End Extension
  • Spindle Included?No