Destaco Logo

LIGHTWEIGHT, SINGLE END EXTENSIONS WITH OXIDE FINISH

ES-19M-25M-300-A - Single End Extension, 19mm Port Only Adapter To 25mm Rod, 300mm Length

Visit Product Series:

Lightweight Tooling-Single-End Extension

Unit View

Dimensions / Applications

  • Length (in)11.81
  • Weight (lb)0.55
  • Product ApplicationHANDLING

Technical Details

  • Apple Core (in)0.75
  • Maximum Static Clamp Load (ft lb)111
  • Apple Core Size19
  • Supplied?No
  • Tube Size25 mm

Product Information

  • BrandDESTACO
  • MaterialHigh Strength Aluminum
  • Product TypeLWT Single End Extension
  • Spindle Included?No