Destaco Logo

LIGHTWEIGHT, SINGLE END EXTENSIONS WITH OXIDE FINISH

ES-20M-20M-A : Port Only T-Clamp, 20mm Apple Core, 20mm Cross Hole

ES-20M-20M-A - Port Only T-Clamp, 20mm Apple Core, 20mm Cross Hole

Visit Product Series:

Lightweight Tooling-Single-End Extension

Unit View

Dimensions / Applications

  • Length (in)1.65
  • Weight (lb)0.22
  • Product ApplicationHANDLING

Technical Details

  • Apple Core (in)0.78
  • Maximum Static Clamp Load (ft lb)111
  • Tube Combinations (in)0.79 / 0.79
  • Apple Core Size20
  • Supplied?No
  • Tube Size20 mm / 20 mm

Product Information

  • BrandDESTACO
  • MaterialHigh Strength Aluminum
  • Product TypeLWT Single End Extension
  • Spindle Included?No